IESNA:LM-63-2002
[TEST]P956964
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-950-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29705
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4633.4 4350.2 4104.4 3813.7 3522.9 3342.8 3279.1 3288.4 3342.8 3412.2
3736.8 4744.1 6379.9 8019.4 9677.7 10947.7 12069.5 12951.1 13853.4 14433.1
14476.2 13757.8 10548.1 9190 7646.1 5196.2 3219 2543.7 1708.9 900.4
450.2 341.4 217.6 127.6 50.6 0 0
4633.4 4389.6 4143.8 3854.9 3560.4 3378.5 3310.9 3305.3 3352.2 3416
3665.5 4539.6 6111.6 7953.8 9544.5 10867 12031.9 13039.3 13883.4 14553.1
14703.2 14110.4 11009.6 9422.6 7951.9 5528.2 3427.2 2639.4 1767.1 945.4
525.2 412.7 281.4 183.8 120.1 28.1 0
4633.4 4384 4153.2 3879.3 3592.3 3414.1 3339.1 3324.1 3354.1 3412.2
3575.4 4217 5563.9 7321.6 9026.8 10546.2 11923.1 13101.2 14132.9 14992.1
15307.2 15046.5 14065.4 11058.4 9274.4 6843.2 4293.9 3091.5 2249.2 1315
885.4 731.6 639.7 532.8 365.8 63.8 0
4633.4 4410.2 4188.9 3950.6 3693.6 3502.3 3417.9 3384.1 3395.4 3440.4
3521 3854.9 4747.9 6192.3 7910.6 9627.1 11317.2 12932.4 14376.8 15421.7
16055.7 16142 15673 14858.9 13527 11238.4 9176.8 7045.8 4723.5 2187.3
1110.5 731.6 553.4 365.8 144.4 0 0
4633.4 4419.6 4233.9 4033.2 3824.9 3665.5 3569.8 3532.3 3526.7 3562.3
3622.3 3746.1 4143.8 5038.6 6417.4 8053.2 9882.2 11767.4 13639.6 15213.5
16359.6 16978.7 17003 16551 15937.5 15099 13926.6 11906.3 8857.9 5350
2284.8 795.4 332 185.7 73.2 5.6 0
4633.4 4457.1 4292 4153.2 4003.1 3883.1 3817.4 3787.4 3783.7 3811.8
3866.2 3945 4110.1 4477.7 5226.2 6381.8 7893.7 9619.6 11424.2 13213.8
14917.1 16359.6 17453.3 17894.1 17937.2 17916.6 17939.1 17432.6 15095.3 10730.1
5984.1 2014.7 512.1 189.5 46.9 3.8 0
4633.4 4494.6 4368.9 4278.9 4207.6 4160.7 4151.3 4168.2 4202 4247
4314.5 4408.3 4530.3 4732.9 5070.5 5648.3 6546.8 7754.9 9116.8 10580
12170.8 13815.9 15417.9 16866.1 18145.5 19194.1 20291.5 21387 21366.4 18010.4
11184 4736.6 1234.3 348.9 105 7.5 0
4633.4 4545.3 4470.2 4427.1 4421.5 4447.7 4502.1 4595.9 4686 4794.8
4941.1 5089.3 5237.5 5438.2 5700.8 6107.9 6738.2 7623.6 8661 9885.9
11281.6 12677.3 14131.1 15515.5 17301.3 19139.7 21372 23471.1 24525.4 23264.8
18342.4 10004.1 2802.6 596.5 127.6 9.4 0
4633.4 4601.6 4575.3 4601.6 4656 4746 4860.4 4995.5 5123.1 5265.6
5421.3 5578.9 5745.8 5967.2 6258 6680 7265.3 8081.3 9096.2 10272.4
11692.4 13204.4 14888.9 16721.7 18708.2 20916.2 23246 25438.9 26568.2 25444.5
20027 9227.5 1960.3 508.4 105 9.4 0
4633.4 4599.7 4592.2 4625.9 4691.6 4796.6 4928 5055.5 5203.7 5340.7
5494.5 5644.5 5817.1 6023.5 6321.7 6751.3 7349.7 8167.6 9203.1 10473.1
11913.8 13493.3 15215.3 17126.9 19164.1 21405.8 23743.1 25832.9 26765.2 25148.2
18878.9 7683.6 1491.3 395.8 78.8 7.5 0
4633.4 4637.2 4667.2 4770.4 4896.1 5066.8 5273.1 5479.5 5683.9 5890.3
6091 6306.7 6537.5 6848.9 7302.8 7884.4 8597.2 9505.1 10593.1 11812.5
13114.3 14465 15924.4 17303.2 18567.5 19638.7 20467.8 20721.1 19798.1 16922.4
10857.6 3187.1 579.6 178.2 45 15 0
4633.4 4654.1 4710.4 4822.9 4984.2 5186.8 5410.1 5644.5 5875.3 6085.4
6289.9 6488.7 6700.7 6959.5 7269.1 7689.3 8248.3 8929.2 9692.7 10482.5
11281.6 12086.3 12866.7 13483.9 13806.5 13810.3 13515.8 12848 11474.8 9531.4
6184.8 2076.6 463.3 151.9 58.2 22.5 0
4633.4 4657.8 4727.2 4839.8 5006.7 5196.2 5396.9 5590.1 5753.3 5877.2
5948.4 5993.5 6008.5 6031 6076 6149.2 6344.3 6758.8 7284.1 7798.1
8133.9 8287.7 8257.7 7839.3 6920.2 5704.6 4355.8 2855.1 1662 896.7
480.2 212 88.2 35.6 13.1 1.9 0
4633.4 4669.1 4710.4 4789.1 4847.3 4879.2 4882.9 4807.9 4671 4436.5
4106.3 3693.6 3224.7 2751.9 2296.1 1870.3 1489.5 1232.5 1142.4 1131.2
1142.4 1134.9 1020.5 808.5 577.8 386.4 257 195.1 161.3 131.3
101.3 63.8 26.3 11.3 3.8 0 0
4633.4 4671 4661.6 4597.8 4460.9 4252.6 3969.4 3560.4 3025.8 2404.9
1825.2 1350.6 1007.4 825.4 759.7 746.6 737.2 726 707.2 686.6
654.7 585.3 482.1 375.2 288.9 228.9 182 142.6 110.7 82.5
54.4 26.3 11.3 3.8 0 0 0
4633.4 4644.7 4545.3 4305.2 3943.1 3472.3 2830.7 2127.3 1527 1108.6
887.3 791.6 733.5 684.7 641.6 605.9 587.2 566.5 547.8 529
499 446.5 378.9 307.6 242 193.2 155.7 120.1 90 61.9
31.9 15 5.6 0 0 0 0
4633.4 4610.9 4382.1 3980.6 3421.6 2727.5 1928.4 1318.7 984.8 870.4
814.1 761.6 696 617.2 536.5 469 418.3 395.8 410.8 433.3
433.3 407.1 360.2 300.1 236.4 187.6 146.3 114.4 84.4 56.3
35.6 15 5.6 0 0 0 0
4633.4 4597.8 4258.3 3688 2926.4 2026 1322.5 981.1 891 842.3
791.6 720.3 635.9 545.9 459.6 386.4 326.4 296.4 283.3 279.5
281.4 281.4 273.9 249.5 219.5 187.6 157.6 125.7 101.3 80.7
60 35.6 7.5 0 0 0 0
4633.4 4592.2 4157 3481.6 2577.5 1652.7 1086.1 924.8 874.2 827.3
763.5 680.9 590.9 499 420.2 354.5 313.3 290.8 275.8 262.6
249.5 238.2 228.9 217.6 202.6 182 155.7 131.3 112.6 91.9
67.5 41.3 7.5 0 0 0 0
4633.4 4569.7 4065 3295.9 2305.5 1410.7 988.6 907.9 864.8 810.4
741 664.1 581.5 491.5 412.7 354.5 318.9 300.1 287 275.8
260.7 249.5 236.4 223.2 206.3 178.2 142.6 121.9 101.3 80.7
56.3 26.3 3.8 0 0 0 0
4633.4 4567.8 4036.9 3226.5 2194.8 1320.6 958.6 900.4 861 802.9
731.6 660.3 583.4 499 418.3 356.4 322.7 303.9 288.9 277.6
266.4 253.2 238.2 221.4 197 159.5 116.3 97.5 78.8 58.2
37.5 13.1 0 0 0 0 0
4633.4 4571.5 4020 3198.4 2147.9 1292.5 958.6 898.6 857.3 801
727.8 656.6 583.4 497.1 416.4 354.5 322.7 303.9 290.8 279.5
268.3 253.2 238.2 221.4 195.1 153.8 112.6 95.7 75 56.3
33.8 11.3 0 0 0 0 0
